Part Number |
Seal Type |
Shaft Size |
Overall Width |
|---|---|---|---|
| J1869 | N/A 19 | N/A 6.375 in | N/A 0.875 in |
| J1278 | N/A 19 | N/A 6.875 in | N/A 0.75 in |
| JV1474 |
N/A
10 |
N/A 6.875 in | N/A 1 in |
| JV1190 | N/A 19 | N/A 7.375 in | N/A 0.875 in |