COMPANY HEADER
Print Back
Wear Sleeves
Seal_SLEEVES
Unit of Measure
1 2 3 

Part Number

Seal Type

Shaft Size

Overall Width

J1252 N/A N/A N/A
J1158 N/A 19 N/A 1.125 in N/A 0.5 in
JV1277 N/A 19 N/A 1.375 in N/A 0.625 in
J1101 N/A 19 N/A 1.5 in N/A 0.625 in
JV933 N/A 1 N/A 1.5 in N/A 0.55 in
J1103 N/A 19 N/A 1.625 in N/A 0.625 in
J1105 N/A 19 N/A 1.75 in N/A 0.625 in
J1106 N/A 19 N/A 1.812 in N/A 0.625 in
J1107 N/A 19 N/A 1.875 in N/A 0.625 in
J1109 N/A 19 N/A 2 in N/A 0.625 in
J1396 N/A 19 N/A 2 in N/A 0.75 in
J1111 N/A 19 N/A 2.125 in N/A 0.625 in
J1113 N/A 19 N/A 2.25 in N/A 0.625 in
J1115 N/A 19 N/A 2.375 in N/A 0.625 in
J1117 N/A 19 N/A 2.5 in N/A 0.625 in
J2228 N/A 19 N/A 2.5 in N/A 0.56 in
J1780 N/A 19 N/A 2.502 in N/A 1 in
J1118 N/A 19 N/A 2.625 in N/A 0.625 in
JV1216 N/A N/A 2.698 in N/A 0.953 in
J1119 N/A 19 N/A 2.75 in N/A 0.625 in
JV1371 N/A N/A 2.906 in N/A 0.562 in
J1121 N/A 19 N/A 3 in N/A 0.625 in
J1122 N/A 19 N/A 3.125 in N/A 0.625 in
JV949 N/A 1 N/A 3.146 in N/A 0.625 in
J1123 N/A 19 N/A 3.25 in N/A 0.625 in
Unit of Measure
1 2 3