COMPANY HEADER
Print Back
Self-Aligning-Housing-Covers-Closed
Unit of Measure
1 

Part Number

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

ESASC-A N/A 2.94 in N/A 3.36 in N/A 1.72 in N/A 4 N/A CAD Icon (for items table)
ESASC-B N/A 3.53 in N/A 3.96 in N/A 1.95 in N/A 4 N/A CAD Icon (for items table)
ESASC-C N/A 4.08 in N/A 4.69 in N/A 2.19 in N/A 4 N/A CAD Icon (for items table)
ESASC-D N/A 4.08 in N/A 4.69 in N/A 2.19 in N/A 4 N/A CAD Icon (for items table)
ESASC-E N/A 4.57 in N/A 5.08 in N/A 2.19 in N/A 4 N/A CAD Icon (for items table)
ESASC-F N/A 5.2 in N/A 5.86 in N/A 2.09 in N/A 4 N/A CAD Icon (for items table)
ESASC-G N/A 5.49 in N/A 6.31 in N/A 2.57 in N/A 4 N/A CAD Icon (for items table)
SASC-H N/A 6.75 in N/A 7.5 in N/A 2.25 in N/A 4 N/A CAD Icon (for items table)
ESASC-I N/A 7.36 in N/A 8-1/2 in N/A 2.25 in N/A 4 N/A CAD Icon (for items table)
ESASC-J N/A 8.24 in N/A 9.02 in N/A 3.1 in N/A 6 N/A CAD Icon (for items table)
ESASC-K N/A 9.43 in N/A 10.63 in N/A 2.75 in N/A 6 N/A CAD Icon (for items table)
ESASC-L N/A 11.63 in N/A 12.79 in N/A 3.1 in N/A 6 N/A CAD Icon (for items table)
ESASC-M N/A 13.63 in N/A 15 in N/A 3.1 in N/A 6 N/A CAD Icon (for items table)
Unit of Measure
1