COMPANY HEADER
Print Back
Self-Aligning-Housing-Covers-Open
Unit of Measure
1 2 3 

Part Number

Shaft Size

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

ESAS T-2 15/16 N/A 2 15/16 in N/A 5.49 in N/A 6.31 in N/A 1.66 in N/A 4 N/A CAD Icon (for items table)
ESAS T-75MM N/A N/A 5.49 in N/A 6.31 in N/A 1.66 in N/A 4 N/A CAD Icon (for items table)
ESAS T-3 N/A 3 in N/A 5.49 in N/A 6.31 in N/A 1.66 in N/A 4 N/A CAD Icon (for items table)
ESAS T-80MM N/A N/A 6.75 in N/A 7.5 in N/A 1.75 in N/A 4 N/A CAD Icon (for items table)
ESAS T-3 3/16 N/A 3 3/16 in N/A 6.75 in N/A 7.5 in N/A 1.75 in N/A 4 N/A CAD Icon (for items table)
ESAS T-3 1/4 N/A 3 1/4 in N/A 6.75 in N/A 7.5 in N/A 1.75 in N/A 4 N/A CAD Icon (for items table)
ESAS T-85MM N/A N/A 6.75 in N/A 7.5 in N/A 1.75 in N/A 4 N/A CAD Icon (for items table)
ESAS T-3 7/16 N/A 3 7/16 in N/A 6.75 in N/A 7.5 in N/A 1.75 in N/A 4 N/A CAD Icon (for items table)
ESAS T-3 1/2 N/A 3 1/2 in N/A 6.75 in N/A 7.5 in N/A 1.75 in N/A 4 N/A CAD Icon (for items table)
ESAS T-90MM N/A N/A 6.75 in N/A 7.5 in N/A 1.75 in N/A 4 N/A CAD Icon (for items table)
ESAS T-100MM N/A N/A 7.36 in N/A 8-1/2 in N/A 1.75 in N/A 4 N/A CAD Icon (for items table)
ESAS T-3 15/16 N/A 3 15/16 in N/A 7.36 in N/A 8-1/2 in N/A 1.75 in N/A 4 N/A CAD Icon (for items table)
ESAS T-4 N/A 4 in N/A 7.36 in N/A 8-1/2 in N/A 1.75 in N/A 4 N/A CAD Icon (for items table)
ESAS T-110MM N/A N/A 8.24 in N/A 9.02 in N/A 2.19 in N/A 6 N/A CAD Icon (for items table)
ESAS T-4 7/16 N/A 4 7/16 in N/A 8.24 in N/A 9.02 in N/A 2.19 in N/A 6 N/A CAD Icon (for items table)
ESAS T-4 1/2 N/A 4 1/2 in N/A 8.24 in N/A 9.02 in N/A 2.19 in N/A 6 N/A CAD Icon (for items table)
ESAS T-115MM N/A N/A 8.24 in N/A 9.02 in N/A 2.19 in N/A 6 N/A CAD Icon (for items table)
ESAS T-125MM N/A N/A 9.43 in N/A 10.63 in N/A 2.24 in N/A 6 N/A CAD Icon (for items table)
ESAS T-4 15/16 N/A 4 15/16 in N/A 9.43 in N/A 10.63 in N/A 2.24 in N/A 6 N/A CAD Icon (for items table)
ESAS T-5 N/A 5 in N/A 9.43 in N/A 10.63 in N/A 2.24 in N/A 6 N/A CAD Icon (for items table)
ESAS T-135MM N/A N/A 11.63 in N/A 12.79 in N/A 2.24 in N/A 6 N/A CAD Icon (for items table)
ESAS T-5 7/16 N/A 5 7/16 in N/A 11.63 in N/A 12.79 in N/A 2.24 in N/A 6 N/A CAD Icon (for items table)
ESAS T-5 1/2 N/A 5 1/2 in N/A 11.63 in N/A 12.79 in N/A 2.24 in N/A 6 N/A CAD Icon (for items table)
ESAS T-140MM N/A N/A 11.63 in N/A 12.79 in N/A 2.24 in N/A 6 N/A CAD Icon (for items table)
ESAS T-150MM N/A N/A 11.63 in N/A 12.79 in N/A 2.24 in N/A 6 N/A CAD Icon (for items table)
Unit of Measure
1 2 3