Print Back
Self-Aligning-Housing-Covers-Open
Unit of Measure
1 2 

Part Number

Shaft Size

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

ESAS T-5 15/16 N/A 5 15/16 in N/A 11.63 in295.3 mm N/A 12.79 in325 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-6 N/A 6 in N/A 11.63 in295.3 mm N/A 12.79 in325 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-6 7/16 N/A 6 7/16 in N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-6 1/2 N/A 6 1/2 in N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-170MM N/A 170 mm N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-6 15/16 N/A 6 15/16 in N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-7 N/A 7 in N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
ESAS T-180MM N/A 180 mm N/A 13.63 in346.1 mm N/A 15 in381 mm N/A 2.24 in56.9 mm N/A 6 N/A CAD Icon (for items table)
Unit of Measure
1 2