Part Number |
Shaft Size |
Cover Diameter |
Flange Diameter |
Overall Width |
Number of Bolts |
CAD |
|---|---|---|---|---|---|---|
| ESAS T-5 15/16 | N/A 5 15/16 in | N/A 11.63 in | N/A 12.79 in | N/A 2.24 in | N/A 6 |
N/A
|
| ESAS T-6 | N/A 6 in | N/A 11.63 in | N/A 12.79 in | N/A 2.24 in | N/A 6 |
N/A
|
| ESAS T-6 7/16 | N/A 6 7/16 in | N/A 13.63 in | N/A 15 in | N/A 2.24 in | N/A 6 |
N/A
|
| ESAS T-6 1/2 | N/A 6 1/2 in | N/A 13.63 in | N/A 15 in | N/A 2.24 in | N/A 6 |
N/A
|
| ESAS T-170MM | N/A | N/A 13.63 in | N/A 15 in | N/A 2.24 in | N/A 6 |
N/A
|
| ESAS T-6 15/16 | N/A 6 15/16 in | N/A 13.63 in | N/A 15 in | N/A 2.24 in | N/A 6 |
N/A
|
| ESAS T-7 | N/A 7 in | N/A 13.63 in | N/A 15 in | N/A 2.24 in | N/A 6 |
N/A
|
| ESAS T-180MM | N/A | N/A 13.63 in | N/A 15 in | N/A 2.24 in | N/A 6 |
N/A
|