COMPANY HEADER
Print Back
Self-Aligning-Housing-Covers-Open
Unit of Measure
1 2 3 

Part Number

Shaft Size

Cover Diameter

Flange Diameter

Overall Width

Number of Bolts

CAD

ESAS T-1 3/16 N/A 1 3/16 in N/A 2.94 in N/A 3.36 in N/A 1.36 in N/A 4 N/A CAD Icon (for items table)
ESAS T-1 1/4 N/A 1 1/4 in N/A 2.94 in N/A 3.36 in N/A 1.36 in N/A 4 N/A CAD Icon (for items table)
ESAS T-1 3/8 N/A 1 3/8 in N/A 3.53 in N/A 3.96 in N/A 1.36 in N/A 4 N/A CAD Icon (for items table)
ESAS T-35MM N/A N/A 3.53 in N/A 3.96 in N/A 1.36 in N/A 4 N/A CAD Icon (for items table)
ESAS T-1 7/16 N/A 1 7/16 in N/A 3.53 in N/A 3.96 in N/A 1.36 in N/A 4 N/A CAD Icon (for items table)
ESAS T-1 1/2 N/A 1 1/2 in N/A 4.08 in N/A 4.69 in N/A 1.26 in N/A 4 N/A CAD Icon (for items table)
ESAS T-40MM N/A N/A 4.08 in N/A 4.69 in N/A 1.26 in N/A 4 N/A CAD Icon (for items table)
ESAS T-1 5/8 N/A 1 5/8 in N/A 4.08 in N/A 4.69 in N/A 1.26 in N/A 4 N/A CAD Icon (for items table)
ESAS T-1 11/16 N/A 1 11/16 in N/A 4.08 in N/A 4.69 in N/A 1.26 in N/A 4 N/A CAD Icon (for items table)
ESAS T-1 3/4 N/A 1 3/4 in N/A 4.08 in N/A 4.69 in N/A 1.26 in N/A 4 N/A CAD Icon (for items table)
ESAS T-45MM N/A N/A 4.08 in N/A 4.69 in N/A 1.26 in N/A 4 N/A CAD Icon (for items table)
ESAS T-1 7/8 N/A 1 7/8 in N/A 4.08 in N/A 4.69 in N/A 1.26 in N/A 4 N/A CAD Icon (for items table)
ESAS T-1 15/16 N/A 1 15/16 in N/A 4.08 in N/A 4.69 in N/A 1.26 in N/A 4 N/A CAD Icon (for items table)
ESAS T-50MM N/A N/A 4.08 in N/A 4.69 in N/A 1.26 in N/A 4 N/A CAD Icon (for items table)
ESAS T-2 N/A 2 in N/A 4.08 in N/A 4.69 in N/A 1.26 in N/A 4 N/A CAD Icon (for items table)
ESAS T-55MM N/A N/A 4.57 in N/A 5.08 in N/A 1.5 in N/A 4 N/A CAD Icon (for items table)
ESAS T-2 3/16 N/A 2 3/16 in N/A 4.57 in N/A 5.08 in N/A 1.5 in N/A 4 N/A CAD Icon (for items table)
ESAS T-2 1/4 N/A 2 1/4 in N/A 5.2 in N/A 5.86 in N/A 1.23 in N/A 4 N/A CAD Icon (for items table)
ESAS T-60MM N/A N/A 5.2 in N/A 5.86 in N/A 1.23 in N/A 4 N/A CAD Icon (for items table)
ESAS T-2 7/16 N/A 2 7/16 in N/A 5.2 in N/A 5.86 in N/A 1.23 in N/A 4 N/A CAD Icon (for items table)
ESAS T-2 1/2 N/A 2 1/2 in N/A 5.2 in N/A 5.86 in N/A 1.23 in N/A 4 N/A CAD Icon (for items table)
ESAS T-65MM N/A N/A 5.2 in N/A 5.86 in N/A 1.23 in N/A 4 N/A CAD Icon (for items table)
ESAS T-2 11/16 N/A 2 11/16 in N/A 5.49 in N/A 6.31 in N/A 1.66 in N/A 4 N/A CAD Icon (for items table)
ESAS T-2 3/4 N/A 2 3/4 in N/A 5.49 in N/A 6.31 in N/A 1.66 in N/A 4 N/A CAD Icon (for items table)
ESAS T-70MM N/A N/A 5.49 in N/A 6.31 in N/A 1.66 in N/A 4 N/A CAD Icon (for items table)
Unit of Measure
1 2 3