Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| ESA-P2BA-TRB-1 3/16 | N/A 1 3/16 in | N/A Imperial | N/A 4-9/16 in | N/A 4-15/16 in | N/A 1-1/2 in | N/A 3810 lbf | N/A 4490 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 3/16E | N/A 1 3/16 in | N/A Imperial | N/A 4-9/16 in | N/A 4-15/16 in | N/A 1-1/2 in | N/A 3810 lbf | N/A 4490 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 1/4 | N/A 1 1/4 in | N/A Imperial | N/A 4-9/16 in | N/A 4-15/16 in | N/A 1-1/2 in | N/A 3810 lbf | N/A 4490 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 1/4E | N/A 1 1/4 in | N/A Imperial | N/A 4-9/16 in | N/A 4-15/16 in | N/A 1-1/2 in | N/A 3810 lbf | N/A 4490 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 3/8 | N/A 1 3/8 in | N/A Imperial | N/A 5-5/16 in | N/A 5-15/16 in | N/A 1-7/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 3/8E | N/A 1 3/8 in | N/A Imperial | N/A 5-5/16 in | N/A 5-15/16 in | N/A 1-7/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-1 3/8 | N/A 1 3/8 in | N/A Imperial | N/A 6-1/4 in | N/A 7 in | N/A 2-1/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-1 3/8E | N/A 1 3/8 in | N/A Imperial | N/A 6-1/4 in | N/A 7 in | N/A 2-1/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-1 3/8 | N/A 1 3/8 in | N/A Imperial | N/A 6-1/4 in | N/A 7 in | N/A 2-3/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-1 3/8E | N/A 1 3/8 in | N/A Imperial | N/A 6-1/4 in | N/A 7 in | N/A 2-3/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-1 3/8 | N/A 1 3/8 in | N/A Imperial | N/A 158.8 mm6-1/4 in | N/A 177.8 mm7 in | N/A 59.9 mm2-23/64 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-1 3/8E | N/A 1 3/8 in | N/A Imperial | N/A 158.8 mm6-1/4 in | N/A 177.8 mm7 in | N/A 59.9 mm2-23/64 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-35MM | N/A 35 mm | N/A Metric | N/A 5-5/16 in | N/A 5-15/16 in | N/A 1-7/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-35MME | N/A 35 mm | N/A Metric | N/A 5-5/16 in | N/A 5-15/16 in | N/A 1-7/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-35MM | N/A 35 mm | N/A Metric | N/A 6-1/4 in | N/A 7 in | N/A 2-1/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-35MME | N/A 35 mm | N/A Metric | N/A 6-1/4 in | N/A 7 in | N/A 2-1/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-35MM | N/A 35 mm | N/A Metric | N/A 6-1/4 in | N/A 7 in | N/A 2-3/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-35MME | N/A 35 mm | N/A Metric | N/A 6-1/4 in | N/A 7 in | N/A 2-3/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-35MM | N/A 35 mm | N/A Metric | N/A 158.8 mm6-1/4 in | N/A 177.8 mm7 in | N/A 59.9 mm2-23/64 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-35MME | N/A 35 mm | N/A Metric | N/A 158.8 mm6-1/4 in | N/A 177.8 mm7 in | N/A 59.9 mm2-23/64 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 7/16 | N/A 1 7/16 in | N/A Imperial | N/A 5-5/16 in | N/A 5-15/16 in | N/A 1-7/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 7/16E | N/A 1 7/16 in | N/A Imperial | N/A 5-5/16 in | N/A 5-15/16 in | N/A 1-7/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-1 7/16 | N/A 1 7/16 in | N/A Imperial | N/A 6-1/4 in | N/A 7 in | N/A 2-1/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-1 7/16E | N/A 1 7/16 in | N/A Imperial | N/A 6-1/4 in | N/A 7 in | N/A 2-1/4 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-1 7/16 | N/A 1 7/16 in | N/A Imperial | N/A 6-1/4 in | N/A 7 in | N/A 2-3/8 in | N/A 6100 lbf | N/A 3820 rpm | N/A Grease - Premium Industrial |
N/A |