Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SAFSA-P2BA-TRB-5 | N/A 5 in | N/A Imperial | N/A 15-1/8 in | N/A 17-3/8 in | N/A 6 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-5E | N/A 5 in | N/A Imperial | N/A 15-1/8 in | N/A 17-3/8 in | N/A 6 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-5 | N/A 5 in | N/A Imperial | N/A 384.2 mm15-1/8 in | N/A 441.3 mm17-3/8 in | N/A 150 mm5-29/32 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-5E | N/A 5 in | N/A Imperial | N/A 384.2 mm15-1/8 in | N/A 441.3 mm17-3/8 in | N/A 150 mm5-29/32 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A |