Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SNSA-P2BA-TRB-45MME | N/A 45 mm | N/A Metric | N/A 165.1 mm6-1/2 in | N/A 177.8 mm7 in | N/A 59.9 mm2-23/64 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 7/8E | N/A 1 7/8 in | N/A Imperial | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 6-1/2 in | N/A 7 in | N/A 2-1/2 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-1 7/8E | N/A 1 7/8 in | N/A Imperial | N/A 6-1/2 in | N/A 7 in | N/A 2-1/2 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-1 7/8E | N/A 1 7/8 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-1 7/8 | N/A 1 7/8 in | N/A Imperial | N/A 165.1 mm6-1/2 in | N/A 177.8 mm7 in | N/A 59.9 mm2-23/64 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-1 7/8E | N/A 1 7/8 in | N/A Imperial | N/A 165.1 mm6-1/2 in | N/A 177.8 mm7 in | N/A 59.9 mm2-23/64 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-1 15/16E | N/A 1 15/16 in | N/A Imperial | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-1 15/16E | N/A 1 15/16 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-1 15/16E | N/A 1 15/16 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-1 15/16 | N/A 1 15/16 in | N/A Imperial | N/A 165.1 mm6-1/2 in | N/A 220.7 mm8-11/16 in | N/A 69.9 mm2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-1 15/16E | N/A 1 15/16 in | N/A Imperial | N/A 165.1 mm6-1/2 in | N/A 220.7 mm8-11/16 in | N/A 69.9 mm2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-50MM | N/A 50 mm | N/A Metric | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| ESA-P2BA-TRB-50MME | N/A 50 mm | N/A Metric | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-50MM | N/A 50 mm | N/A Metric | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SAFSA-P2BA-TRB-50MME | N/A 50 mm | N/A Metric | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-50MM | N/A 50 mm | N/A Metric | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| KSA-P2BA-TRB-50MME | N/A 50 mm | N/A Metric | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-50MM | N/A 50 mm | N/A Metric | N/A 165.1 mm6-1/2 in | N/A 220.7 mm8-11/16 in | N/A 69.9 mm2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |
| SNSA-P2BA-TRB-50MME | N/A 50 mm | N/A Metric | N/A 165.1 mm6-1/2 in | N/A 220.7 mm8-11/16 in | N/A 69.9 mm2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A |