Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
---|---|---|---|---|---|---|---|---|---|
ESA-P2BA-TRB-2 | N/A 2 in | N/A Imperial | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-2E | N/A 2 in | N/A Imperial | N/A 6-5/16 in | N/A 7-3/16 in | N/A 2-1/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-2 | N/A 2 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-2E | N/A 2 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
KSA-P2BA-TRB-2 | N/A 2 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
KSA-P2BA-TRB-2E | N/A 2 in | N/A Imperial | N/A 6-1/2 in | N/A 8-11/16 in | N/A 2-7/8 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-2 | N/A 2 in | N/A Imperial | N/A 165.1 mm6-1/2 in | N/A 220.7 mm8-11/16 in | N/A 69.9 mm2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-2E | N/A 2 in | N/A Imperial | N/A 165.1 mm6-1/2 in | N/A 220.7 mm8-11/16 in | N/A 69.9 mm2-3/4 in | N/A 10300 lbf | N/A 3050 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-55MM | N/A 55 mm | N/A Metric | N/A 6-11/16 in | N/A 7-15/16 in | N/A 2-1/2 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-55MME | N/A 55 mm | N/A Metric | N/A 6-11/16 in | N/A 7-15/16 in | N/A 2-1/2 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-55MM | N/A 55 mm | N/A Metric | N/A 7-13/16 in | N/A 9-1/2 in | N/A 3 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-55MME | N/A 55 mm | N/A Metric | N/A 7-13/16 in | N/A 9-1/2 in | N/A 3 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-55MM | N/A 55 mm | N/A Metric | N/A 177.8 mm7 in | N/A 219.1 mm8-5/8 in | N/A 69.9 mm2-3/4 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-55MME | N/A 55 mm | N/A Metric | N/A 177.8 mm7 in | N/A 219.1 mm8-5/8 in | N/A 69.9 mm2-3/4 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-2 3/16 | N/A 2 3/16 in | N/A Imperial | N/A 6-11/16 in | N/A 7-15/16 in | N/A 2-1/2 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-2 3/16E | N/A 2 3/16 in | N/A Imperial | N/A 6-11/16 in | N/A 7-15/16 in | N/A 2-1/2 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-2 3/16 | N/A 2 3/16 in | N/A Imperial | N/A 7-13/16 in | N/A 9-1/2 in | N/A 3 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-2 3/16E | N/A 2 3/16 in | N/A Imperial | N/A 7-13/16 in | N/A 9-1/2 in | N/A 3 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
KSA-P2BA-TRB-2 3/16 | N/A 2 3/16 in | N/A Imperial | N/A 7-3/16 in | N/A 9-1/2 in | N/A 3 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
KSA-P2BA-TRB-2 3/16E | N/A 2 3/16 in | N/A Imperial | N/A 7-3/16 in | N/A 9-1/2 in | N/A 3 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-2 3/16 | N/A 2 3/16 in | N/A Imperial | N/A 198.4 mm7-13/16 in | N/A 241.3 mm9-1/2 in | N/A 80.2 mm3-5/32 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-2 3/16E | N/A 2 3/16 in | N/A Imperial | N/A 198.4 mm7-13/16 in | N/A 241.3 mm9-1/2 in | N/A 80.2 mm3-5/32 in | N/A 10900 lbf | N/A 2730 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-2 1/4 | N/A 2 1/4 in | N/A Imperial | N/A 6-15/16 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-2 1/4E | N/A 2 1/4 in | N/A Imperial | N/A 6-15/16 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-2 1/4 | N/A 2 1/4 in | N/A Imperial | N/A 7-13/16 in | N/A 9-1/2 in | N/A 3 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |