Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
---|---|---|---|---|---|---|---|---|---|
KSA-P2BA-TRB-2 1/2 | N/A 2 1/2 in | N/A Imperial | N/A 9-1/4 in | N/A 10-1/4 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
KSA-P2BA-TRB-2 1/2E | N/A 2 1/2 in | N/A Imperial | N/A 9-1/4 in | N/A 10-1/4 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-2 1/2 | N/A 2 1/2 in | N/A Imperial | N/A 200 mm7-7/8 in | N/A 244.5 mm9-5/8 in | N/A 80.2 mm3-5/32 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-2 1/2E | N/A 2 1/2 in | N/A Imperial | N/A 200 mm7-7/8 in | N/A 244.5 mm9-5/8 in | N/A 80.2 mm3-5/32 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-65MM | N/A 65 mm | N/A Metric | N/A 6-15/16 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-65MME | N/A 65 mm | N/A Metric | N/A 6-15/16 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-65MM | N/A 65 mm | N/A Metric | N/A 7-7/8 in | N/A 9-5/8 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-65MME | N/A 65 mm | N/A Metric | N/A 7-7/8 in | N/A 9-5/8 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
KSA-P2BA-TRB-65MM | N/A 65 mm | N/A Metric | N/A 9-1/4 in | N/A 10-1/4 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
KSA-P2BA-TRB-65MME | N/A 65 mm | N/A Metric | N/A 9-1/4 in | N/A 10-1/4 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-65MM | N/A 65 mm | N/A Metric | N/A 200 mm7-7/8 in | N/A 244.5 mm9-5/8 in | N/A 80.2 mm3-5/32 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-65MME | N/A 65 mm | N/A Metric | N/A 200 mm7-7/8 in | N/A 244.5 mm9-5/8 in | N/A 80.2 mm3-5/32 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-2 11/16 | N/A 2 11/16 in | N/A Imperial | N/A 8-1/16 in | N/A 10 in | N/A 3-1/8 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-2 11/16E | N/A 2 11/16 in | N/A Imperial | N/A 8-1/16 in | N/A 10 in | N/A 3-1/8 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-2 11/16 | N/A 2 11/16 in | N/A Imperial | N/A 9 in | N/A 11 in | N/A 3-1/2 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-2 11/16E | N/A 2 11/16 in | N/A Imperial | N/A 9 in | N/A 11 in | N/A 3-1/2 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
KSA-P2BA-TRB-2 11/16 | N/A 2 11/16 in | N/A Imperial | N/A 9-7/8 in | N/A 11-1/2 in | N/A 3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
KSA-P2BA-TRB-2 11/16E | N/A 2 11/16 in | N/A Imperial | N/A 9-7/8 in | N/A 11-1/2 in | N/A 3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-2 11/16 | N/A 2 11/16 in | N/A Imperial | N/A 228.6 mm9 in | N/A 279.4 mm11 in | N/A 95.3 mm3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SNSA-P2BA-TRB-2 11/16E | N/A 2 11/16 in | N/A Imperial | N/A 228.6 mm9 in | N/A 279.4 mm11 in | N/A 95.3 mm3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-2 3/4 | N/A 2 3/4 in | N/A Imperial | N/A 8-1/16 in | N/A 10 in | N/A 3-1/8 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
ESA-P2BA-TRB-2 3/4E | N/A 2 3/4 in | N/A Imperial | N/A 8-1/16 in | N/A 10 in | N/A 3-1/8 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-2 3/4 | N/A 2 3/4 in | N/A Imperial | N/A 9 in | N/A 11 in | N/A 3-1/2 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
SAFSA-P2BA-TRB-2 3/4E | N/A 2 3/4 in | N/A Imperial | N/A 9 in | N/A 11 in | N/A 3-1/2 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |
KSA-P2BA-TRB-2 3/4 | N/A 2 3/4 in | N/A Imperial | N/A 9-7/8 in | N/A 11-1/2 in | N/A 3-3/4 in | N/A 12300 lbf | N/A 2060 rpm | N/A Grease - Premium Industrial |
N/A ![]() |