Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SNSA-P2BA-TRB-4E | N/A 4 in | N/A Imperial | N/A 317.5 mm12-1/2 in | N/A 368.3 mm14-1/2 in | N/A 125 mm4-59/64 in | N/A 26900 lbf | N/A 1530 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-110MM | N/A 110 mm | N/A Metric | N/A 14-1/4 in | N/A 15-3/4 in | N/A 6 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-110MME | N/A 110 mm | N/A Metric | N/A 14-1/4 in | N/A 15-3/4 in | N/A 6 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-110MM | N/A 110 mm | N/A Metric | N/A 344.5 mm13-9/16 in | N/A 355.6 mm14 in | N/A 140.1 mm5-33/64 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-110MME | N/A 110 mm | N/A Metric | N/A 344.5 mm13-9/16 in | N/A 355.6 mm14 in | N/A 140.1 mm5-33/64 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-4 7/16 | N/A 4 7/16 in | N/A Imperial | N/A 14-1/4 in | N/A 15-3/4 in | N/A 6 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-4 7/16E | N/A 4 7/16 in | N/A Imperial | N/A 14-1/4 in | N/A 15-3/4 in | N/A 6 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-4 7/16 | N/A 4 7/16 in | N/A Imperial | N/A 362 mm14-1/4 in | N/A 400.1 mm15-3/4 in | N/A 150 mm5-29/32 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-4 7/16E | N/A 4 7/16 in | N/A Imperial | N/A 362 mm14-1/4 in | N/A 400.1 mm15-3/4 in | N/A 150 mm5-29/32 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-4 1/2 | N/A 4 1/2 in | N/A Imperial | N/A 14-1/4 in | N/A 15-3/4 in | N/A 6 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-4 1/2E | N/A 4 1/2 in | N/A Imperial | N/A 14-1/4 in | N/A 15-3/4 in | N/A 6 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-4 1/2 | N/A 4 1/2 in | N/A Imperial | N/A 362 mm14-1/4 in | N/A 400.1 mm15-3/4 in | N/A 150 mm5-29/32 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-4 1/2E | N/A 4 1/2 in | N/A Imperial | N/A 362 mm14-1/4 in | N/A 400.1 mm15-3/4 in | N/A 150 mm5-29/32 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-115MM | N/A 115 mm | N/A Metric | N/A 14-1/4 in | N/A 15-3/4 in | N/A 6 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-115MME | N/A 115 mm | N/A Metric | N/A 14-1/4 in | N/A 15-3/4 in | N/A 6 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-115MM | N/A 115 mm | N/A Metric | N/A 362 mm14-1/4 in | N/A 400.1 mm15-3/4 in | N/A 150 mm5-29/32 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-115MME | N/A 115 mm | N/A Metric | N/A 362 mm14-1/4 in | N/A 400.1 mm15-3/4 in | N/A 150 mm5-29/32 in | N/A 33300 lbf | N/A 1360 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-125MM | N/A 125 mm | N/A Metric | N/A 15-1/8 in | N/A 17-3/8 in | N/A 6 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-125MME | N/A 125 mm | N/A Metric | N/A 15-1/8 in | N/A 17-3/8 in | N/A 6 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-125MM | N/A 125 mm | N/A Metric | N/A 384.2 mm15-1/8 in | N/A 441.3 mm17-3/8 in | N/A 150 mm5-29/32 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-125MME | N/A 125 mm | N/A Metric | N/A 384.2 mm15-1/8 in | N/A 441.3 mm17-3/8 in | N/A 150 mm5-29/32 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-4 15/16 | N/A 4 15/16 in | N/A Imperial | N/A 15-1/8 in | N/A 17-3/8 in | N/A 6 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-4 15/16E | N/A 4 15/16 in | N/A Imperial | N/A 15-1/8 in | N/A 17-3/8 in | N/A 6 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-4 15/16 | N/A 4 15/16 in | N/A Imperial | N/A 384.2 mm15-1/8 in | N/A 441.3 mm17-3/8 in | N/A 150 mm5-29/32 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-4 15/16E | N/A 4 15/16 in | N/A Imperial | N/A 384.2 mm15-1/8 in | N/A 441.3 mm17-3/8 in | N/A 150 mm5-29/32 in | N/A 45500 lbf | N/A 1200 rpm | N/A Grease - Premium Industrial |
N/A
|