Print Back
    Lovejoy Two-Piece split shaft collars are designed to fully engage the shaft without marring or causing other shaft damage. Two piece collars are easily installed without the need for major disassembly, saving both man-hours and machine downtime.

    Collars are made from the highest quality bar stock steel and black oxide finished for corrosion resistance and outstanding appearance.
Two-Piece Split Shaft Collars - Imperial
Two-Piece Split Shaft Collars - Imperial-2
Unit of Measure
1 2 

Part Number

Description 

Outside Diameter  

Inside Diameter 

Dimension W

Screw Size

Clamp Screw Thread Size (Dimension T)

68514463242 N/A SC2-2-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 11/16 in N/A 1/8 in N/A 5/16 in N/A 4-40 N/A 4-40 x 3/8
68514463243 N/A SC2-3-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 11/16 in N/A 3/16 in N/A 5/16 in N/A 4-40 N/A 4-40 x 3/8
68514463244 N/A SC2-4-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 11/16 in N/A 1/4 in N/A 5/16 in N/A 4-40 N/A 4-40 x 3/8
68514463245 N/A SC2-5-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 11/16 in N/A 5/16 in N/A 5/16 in N/A 4-40 N/A 4-40 x 3/8
68514463246 N/A SC2-6-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 7/8 in N/A 3/8 in N/A 3/8 in N/A 6-32 N/A 6-32 x 3/8
68514463247 N/A SC2-7-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 15/16 in N/A 7/16 in N/A 3/8 in N/A 6-32 N/A 6-32 x 3/8
68514463248 N/A SC2-8-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 1/8 in N/A 1/2 in N/A 3/8 in N/A 6-32 N/A 6-32 x 3/8
68514463249 N/A SC2-9-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 5/16 in N/A 9/16 in N/A 13/32 in N/A 8-32 N/A 8-32 x 1/2
68514463250 N/A SC2-10-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 5/16 in N/A 5/8 in N/A 7/16 in N/A 10-32 N/A 10-32 x 1/2
68514463251 N/A SC2-11-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 1/2 in N/A 11/16 in N/A 1/2 in N/A 10-32 N/A 10-32 x 1/2
68514463252 N/A SC2-12-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 1/2 in N/A 3/4 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463253 N/A SC2-13-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 5/8 in N/A 13/16 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463254 N/A SC2-14-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 5/8 in N/A 7/8 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463255 N/A SC2-15-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 3/4 in N/A 15/16 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463256 N/A SC2-16-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 3/4 in N/A 1 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463257 N/A SC2-17-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 7/8 in N/A 1 1/16 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 5/8
68514463258 N/A SC2-18-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 1 7/8 in N/A 1 1/8 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463259 N/A SC2-19-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 2 1/16 in N/A 1 3/16 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463260 N/A SC2-20-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 2 1/16 in N/A 1 1/4 in N/A 1/2 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463261 N/A SC2-21-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 2 1/4 in N/A 1 5/16 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463262 N/A SC2-22-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 2 1/4 in N/A 1 3/8 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463263 N/A SC2-23-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 2 1/4 in N/A 1 7/16 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463264 N/A SC2-24-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 2 3/8 in N/A 1 1/2 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463265 N/A SC2-25-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 2 3/8 in N/A 1 9/16 in N/A 9/16 in N/A 1/4-28 N/A 1/4-28 x 3/4
68514463266 N/A SC2-26-SHAFT COLLAR-SPLIT 2PC BLK OX N/A 2 5/8 in N/A 1 5/8 in N/A 11/16 in N/A 5/16-24 N/A 5/16-24 x 1
Unit of Measure
1 2