COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Cartridge-Block
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAMC08A108S N/A 22208 N/A 1 1/2 in N/A 3.437 in N/A 2.88 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QAMC10A115S N/A 22210 N/A 1 15/16 in N/A 4.1250 in N/A 3.12 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAMC10A050S N/A 22210 N/A N/A 4.1250 in N/A 3.12 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAMC10A200S N/A 22210 N/A 2 in N/A 4.1250 in N/A 3.12 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAMC11A055S N/A 22211 N/A N/A 4.531 in N/A 3.3 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAMC11A203S N/A 22211 N/A 2 3/16 in N/A 4.531 in N/A 3.3 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAMC11A204S N/A 22211 N/A 2 1/4 in N/A 4.531 in N/A 3.3 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAMC13A060S N/A 22213 N/A N/A 5 in N/A 3.38 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAMC13A207S N/A 22213 N/A 2 7/16 in N/A 5 in N/A 3.38 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAMC13A208S N/A 22213 N/A 2 1/2 in N/A 5 in N/A 3.38 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAMC13A065S N/A 22213 N/A N/A 5 in N/A 3.38 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAMC15A211S N/A 22215 N/A 2 11/16 in N/A 5 7/8 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAMC15A212S N/A 22215 N/A 2 3/4 in N/A 5 7/8 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAMC15A070S N/A 22215 N/A N/A 5 7/8 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAMC15A215S N/A 22215 N/A 2 15/16 in N/A 5 7/8 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAMC15A075S N/A 22215 N/A N/A 5 7/8 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAMC15A300S N/A 22215 N/A 3 in N/A 5 7/8 in N/A 3.96 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAMC18A080S N/A 22218 N/A N/A 6.75 in N/A 4.34 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAMC18A303S N/A 22218 N/A 3 3/16 in N/A 6.75 in N/A 4.34 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAMC18A304S N/A 22218 N/A 3 1/4 in N/A 6.75 in N/A 4.34 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAMC18A085S N/A 22218 N/A N/A 6.75 in N/A 4.34 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAMC18A307S N/A 22218 N/A 3 7/16 in N/A 6.75 in N/A 4.34 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAMC18A308S N/A 22218 N/A 3 1/2 in N/A 6.75 in N/A 4.34 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAMC18A090S N/A 22218 N/A N/A 6.75 in N/A 4.34 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAMC20A311S N/A 22220 N/A 3 11/16 in N/A 8.1250 in N/A 5.05 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
Unit of Measure
1 2