COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFL09A045S N/A 22209 N/A N/A 5.5 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAF09A045S N/A 22209 N/A N/A 6.19 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAFX09A045S N/A 22209 N/A N/A 5.75 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QAFMD09A045S N/A 22209 N/A N/A 6.19 in N/A 0.625 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QAF10A115S N/A 22210 N/A 1 15/16 in N/A 6.19 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAFL10A115S N/A 22210 N/A 1 15/16 in N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAFMD10A115S N/A 22210 N/A 1 15/16 in N/A 7.25 in N/A 0.625 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAF10A050S N/A 22210 N/A N/A 6.19 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAFL10A050S N/A 22210 N/A N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAFMD10A050S N/A 22210 N/A N/A 7.25 in N/A 0.625 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAF10A200S N/A 22210 N/A 2 in N/A 6.19 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAFL10A200S N/A 22210 N/A 2 in N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAFMD10A200S N/A 22210 N/A 2 in N/A 7.25 in N/A 0.625 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAF11A055S N/A 22211 N/A N/A 6.89 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAFL11A055S N/A 22211 N/A N/A 6.38 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAFMD11A055S N/A 22211 N/A N/A 7.96 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAF11A203S N/A 22211 N/A 2 3/16 in N/A 6.89 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAFL11A203S N/A 22211 N/A 2 3/16 in N/A 6.38 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAFMD11A203S N/A 22211 N/A 2 3/16 in N/A 7.96 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAF11A204S N/A 22211 N/A 2 1/4 in N/A 6.89 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAFL11A204S N/A 22211 N/A 2 1/4 in N/A 6.38 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAFMD11A204S N/A 22211 N/A 2 1/4 in N/A 7.96 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAF13A060S N/A 22213 N/A N/A 7.6 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAFL13A060S N/A 22213 N/A N/A 6.75 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAFMD13A060S N/A 22213 N/A N/A 8.31 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5