Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAF13A207S | N/A 22213 | N/A 2 7/16 in | N/A 7.6 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFL13A207S | N/A 22213 | N/A 2 7/16 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFX13A207S | N/A 22213 | N/A 2 7/16 in | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFMD13A207S | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAF13A208S | N/A 22213 | N/A 2 1/2 in | N/A 7.6 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFL13A208S | N/A 22213 | N/A 2 1/2 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFMD13A208S | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAF13A065S | N/A 22213 | N/A | N/A 7.6 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFL13A065S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAFMD13A065S | N/A 22213 | N/A | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAF15A211S | N/A 22215 | N/A 2 11/16 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFL15A211S | N/A 22215 | N/A 2 11/16 in | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFMD15A211S | N/A 22215 | N/A 2 11/16 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAF15A212S | N/A 22215 | N/A 2 3/4 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFL15A212S | N/A 22215 | N/A 2 3/4 in | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFMD15A212S | N/A 22215 | N/A 2 3/4 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAF15A070S | N/A 22215 | N/A | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFL15A070S | N/A 22215 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFMD15A070S | N/A 22215 | N/A | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAF15A215S | N/A 22215 | N/A 2 15/16 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFL15A215S | N/A 22215 | N/A 2 15/16 in | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFX15A215S | N/A 22215 | N/A 2 15/16 in | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFMD15A215S | N/A 22215 | N/A 2 15/16 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAF15A075S | N/A 22215 | N/A | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAFL15A075S | N/A 22215 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|