COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearingss feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFMD15A075S N/A 22215 N/A 75 mm N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAF15A300S N/A 22215 N/A 3 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAFL15A300S N/A 22215 N/A 3 in N/A 7.88 in200.2 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAFMD15A300S N/A 22215 N/A 3 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAF18A080S N/A 22218 N/A 80 mm N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFL18A080S N/A 22218 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFLP18A080S N/A 22218 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFMD18A080S N/A 22218 N/A 80 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAF18A303S N/A 22218 N/A 3 3/16 in N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFL18A303S N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFLP18A303S N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFMD18A303S N/A 22218 N/A 3 3/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAF18A304S N/A 22218 N/A 3 1/4 in N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFL18A304S N/A 22218 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFLP18A304S N/A 22218 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFMD18A304S N/A 22218 N/A 3 1/4 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAF18A085S N/A 22218 N/A 85 mm N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFL18A085S N/A 22218 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFLP18A085S N/A 22218 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFMD18A085S N/A 22218 N/A 85 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAF18A307S N/A 22218 N/A 3 7/16 in N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFL18A307S N/A 22218 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFLP18A307S N/A 22218 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFMD18A307S N/A 22218 N/A 3 7/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAF18A308S N/A 22218 N/A 3 1/2 in N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5