Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAFL18A308S | N/A 22218 | N/A 3 1/2 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAFLP18A308S | N/A 22218 | N/A 3 1/2 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAFMD18A308S | N/A 22218 | N/A 3 1/2 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAF18A090S | N/A 22218 | N/A 90 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAFL18A090S | N/A 22218 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAFLP18A090S | N/A 22218 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAFMD18A090S | N/A 22218 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAF20A100S | N/A 22220 | N/A 100 mm | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAFL20A100S | N/A 22220 | N/A 100 mm | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAFLP20A100S | N/A 22220 | N/A 100 mm | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAF20A315S | N/A 22220 | N/A 3 15/16 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAFL20A315S | N/A 22220 | N/A 3 15/16 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAFL20A400S | N/A 2220 | N/A 4 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAFLP20A315S | N/A 22220 | N/A 3 15/16 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAF20A400S | N/A 22220 | N/A 4 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAFLP20A400S | N/A 22220 | N/A 4 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAFX20A400S | N/A 22220 | N/A 4 in | N/A 11.75 in298.5 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|