Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAPF10A115S N/A 22210 N/A 1 15/16 in N/A 2.25 in57.2 mm N/A 6.06 in153.9 mm N/A 6.44 in163.6 mm N/A 1.59 in40.4 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAPF10A050S N/A 22210 N/A 50 mm N/A 2.25 in57.2 mm N/A 6.06 in153.9 mm N/A 6.44 in163.6 mm N/A 1.59 in40.4 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAPF10A200S N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 6.06 in153.9 mm N/A 6.44 in163.6 mm N/A 1.59 in40.4 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAPF11A055S N/A 22211 N/A 55 mm N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 1.69 in42.9 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAPF11A203S N/A 22211 N/A 2 3/16 in N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 1.69 in42.9 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAPF11A204S N/A 22211 N/A 2 1/4 in N/A 2.5 in63.5 mm N/A 6.56 in166.7 mm N/A 6.94 in176.2 mm N/A 1.69 in42.9 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAPF13A060S N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPR13A060S N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPX13A060S N/A 22213 N/A 60 mm N/A 3 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPF13A207S N/A 22213 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPR13A207S N/A 22213 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPX13A207S N/A 22213 N/A 2 7/16 in N/A 3 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPF13A208S N/A 22213 N/A 2 1/2 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPR13A208S N/A 22213 N/A 2 1/2 in N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPX13A208S N/A 22213 N/A 2 1/2 in N/A 3 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPF13A065S N/A 22213 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 7.63 in193.8 mm N/A 1.75 in44.5 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPR13A065S N/A 22213 N/A 65 mm N/A 2.75 in69.9 mm N/A 7.13 in181.1 mm N/A 8.75 in222.3 mm N/A 1.88 in47.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPX13A065S N/A 22213 N/A 65 mm N/A 3 in76.2 mm N/A 6.94 in176.3 mm N/A 9.56 in242.8 mm N/A 2.63 in66.8 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAPF15A211S N/A 22215 N/A 2 11/16 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
QAPR15A211S N/A 22215 N/A 2 11/16 in N/A 3.13 in79.5 mm N/A 8 in203.2 mm N/A 9.6 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
QAPX15A211S N/A 22215 N/A 2 11/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
QAPF15A212S N/A 22215 N/A 2 3/4 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
QAPR15A212S N/A 22215 N/A 2 3/4 in N/A 3.13 in79.5 mm N/A 8 in203.2 mm N/A 9.6 in243.8 mm N/A 2.13 in54.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
QAPX15A212S N/A 22215 N/A 2 3/4 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
QAPF15A070S N/A 22215 N/A 70 mm N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
Unit of Measure
1 2 3