Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QAPR15A075S | N/A 22215 | N/A 75 mm | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 2.13 in54.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QAPX15A075S | N/A 22215 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 2.75 in69.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QAPF15A300S | N/A 22215 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 1.88 in47.8 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QAPR15A300S | N/A 22215 | N/A 3 in | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 2.13 in54.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QAPX15A300S | N/A 22215 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 2.75 in69.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| QAPF18A080S | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPR18A080S | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPX18A080S | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPF18A303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPR18A303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPX18A303S | N/A 22218 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPF18A304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPR18A304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPX18A304S | N/A 22218 | N/A 3 1/4 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPF18A085S | N/A 22218 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPR18A085S | N/A 22218 | N/A 85 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPX18A085S | N/A 22218 | N/A 85 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPF18A307S | N/A 22218 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPR18A307S | N/A 22218 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPX18A307S | N/A 22218 | N/A 3 7/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPF18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPR18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPX18A308S | N/A 22218 | N/A 3 1/2 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPF18A090S | N/A 22218 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| QAPR18A090S | N/A 22218 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |