Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| QAPX18A307S | N/A 22218 | N/A 3 7/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPF18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPR18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPX18A308S | N/A 22218 | N/A 3 1/2 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPF18A090S | N/A 22218 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPR18A090S | N/A 22218 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 2.38 in60.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPX18A090S | N/A 22218 | N/A 90 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAPR20A311S | N/A 22220 | N/A 3 11/16 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A312S | N/A 22220 | N/A 3 3/4 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPF20A100S | N/A 22220 | N/A 100 mm | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPX20A100S | N/A 22220 | N/A 100 mm | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 3.5 in88.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A100S | N/A 22220 | N/A 100 mm | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPF20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPX20A315S | N/A 22220 | N/A 3 15/16 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 3.5 in88.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPF20A400S | N/A 22220 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPX20A400S | N/A 22220 | N/A 4 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 3.5 in88.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAPR20A400S | N/A 22220 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.25 in57.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|