Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Thread Size J |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAMH15A211S | N/A 22215 | N/A 2 11/16 in | N/A 5.19 in | N/A 1-8UNC | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMH15A212S | N/A 22215 | N/A 2 3/4 in | N/A 5.19 in | N/A 1-8UNC | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMH15A070S | N/A 22215 | N/A | N/A 5.19 in | N/A 1-8UNC | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMH15A215S | N/A 22215 | N/A 2 15/16 in | N/A 5.19 in | N/A 1-8UNC | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMH15A075S | N/A 22215 | N/A | N/A 5.19 in | N/A 1-8UNC | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMH15A300S | N/A 22215 | N/A 3 in | N/A 5.19 in | N/A 1-8UNC | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAMH18A080S | N/A 22218 | N/A | N/A 6.31 in | N/A 1 1/4-7UNC | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMH18A303S | N/A 22218 | N/A 3 3/16 in | N/A 6.31 in | N/A 1 1/4-7UNC | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMH18A304S | N/A 22218 | N/A 3 1/4 in | N/A 6.31 in | N/A 1 1/4-7UNC | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMH18A085S | N/A 22218 | N/A | N/A 6.31 in | N/A 1 1/4-7UNC | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMH18A307S | N/A 22218 | N/A 3 7/16 in | N/A 6.31 in | N/A 1 1/4-7UNC | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMH18A308S | N/A 22218 | N/A 3 1/2 in | N/A 6.31 in | N/A 1 1/4-7UNC | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAMH18A090S | N/A 22218 | N/A | N/A 6.31 in | N/A 1 1/4-7UNC | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|