Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QACW10A050S | N/A 22210 | N/A | N/A 5.38 in | N/A 0.438 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QACMD10A050S | N/A 22210 | N/A | N/A 5.38 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAC10A200S | N/A 22210 | N/A 2 in | N/A 5.38 in | N/A 0.438 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QACW10A200S | N/A 22210 | N/A 2 in | N/A 5.38 in | N/A 0.438 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QACMD10A200S | N/A 22210 | N/A 2 in | N/A 5.38 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAC11A055S | N/A 22211 | N/A | N/A 6 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A055S | N/A 22211 | N/A | N/A 6 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A055S | N/A 22211 | N/A | N/A 6 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAC11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAC11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACW11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QACMD11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAC13A060S | N/A 22213 | N/A | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACW13A060S | N/A 22213 | N/A | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACMD13A060S | N/A 22213 | N/A | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACW13A206S | N/A 22213 | N/A 2 3/8 in | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAC13A207S | N/A 22213 | N/A 2 7/16 in | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACW13A207S | N/A 22213 | N/A 2 7/16 in | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACMD13A207S | N/A 22213 | N/A 2 7/16 in | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAC13A208S | N/A 22213 | N/A 2 1/2 in | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACW13A208S | N/A 22213 | N/A 2 1/2 in | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QACMD13A208S | N/A 22213 | N/A 2 1/2 in | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAC13A065S | N/A 22213 | N/A | N/A 6.5 in | N/A 0.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|