COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-Concentric-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QACW13A065S N/A 22213 N/A N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QACMD13A065S N/A 22213 N/A N/A 6.5 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAC15A211S N/A 22215 N/A 2 11/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A211S N/A 22215 N/A 2 11/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A211S N/A 22215 N/A 2 11/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A212S N/A 22215 N/A 2 3/4 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A212S N/A 22215 N/A 2 3/4 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A212S N/A 22215 N/A 2 3/4 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A070S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A070S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A070S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A215S N/A 22215 N/A 2 15/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A215S N/A 22215 N/A 2 15/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A215S N/A 22215 N/A 2 15/16 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A075S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A075S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A075S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC15A300S N/A 22215 N/A 3 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACW15A300S N/A 22215 N/A 3 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QACMD15A300S N/A 22215 N/A 3 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAC18A080S N/A 22218 N/A N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A080S N/A 22218 N/A N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACMD18A080S N/A 22218 N/A N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAC18A303S N/A 22218 N/A 3 3/16 in N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QACW18A303S N/A 22218 N/A 3 3/16 in N/A 8.63 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4