Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QACMD18A303S | N/A 22218 | N/A 3 3/16 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAC18A304S | N/A 22218 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACW18A304S | N/A 22218 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACMD18A304S | N/A 22218 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAC18A085S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACW18A085S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACMD18A085S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAC18A307S | N/A 22218 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACW18A307S | N/A 22218 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACMD18A307S | N/A 22218 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAC18A308S | N/A 22218 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACW18A308S | N/A 22218 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACMD18A308S | N/A 22218 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAC18A090S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACW18A090S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACMD18A090S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QACW20A311S | N/A 22220 | N/A 3 11/16 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAC20A100S | N/A 22220 | N/A | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QACW20A100S | N/A 22220 | N/A | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAC20A315S | N/A 22220 | N/A 3 15/16 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QACW20A315S | N/A 22220 | N/A 3 15/16 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAC20A400S | N/A 22220 | N/A 4 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QACW20A400S | N/A 22220 | N/A 4 in | N/A 9.38 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|