COMPANY HEADER
Print Back
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
Single-Concentric-Stainless-Four-Bolt-Square-Flange-Block--QAFE-
Type QAFE_Single Con_Flange-4Bolt 2
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAFE08A035SS N/A 22208 N/A N/A 4.95 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QAFE08A107SS N/A 22208 N/A 1 7/16 in N/A 4.95 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QAFE08A108SS N/A 22208 N/A 1 1/2 in N/A 5.84 in N/A 0.5 in N/A 22400 lbf99700 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
QAFE09A040SS N/A 22209 N/A N/A 5.84 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QAFE09A111SS N/A 22209 N/A 1 11/16 in N/A 5.84 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QAFE09A112SS N/A 22209 N/A 1 3/4 in N/A 6.19 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QAFE09A045SS N/A 22209 N/A N/A 6.19 in N/A 0.5 in N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A CAD Icon (for items table)
QAFE10A115SS N/A 22210 N/A 1 15/16 in N/A 6.19 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAFE10A050SS N/A 22210 N/A N/A 6.19 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAFE10A200SS N/A 22210 N/A 2 in N/A 6.19 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAFE11A055SS N/A 22211 N/A N/A 6.89 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAFE11A203SS N/A 22211 N/A 2 3/16 in N/A 6.89 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAFE11A204SS N/A 22211 N/A 2 1/4 in N/A 6.89 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAFE13A060SS N/A 22213 N/A N/A 7.6 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAFE13A207SS N/A 22213 N/A 2 7/16 in N/A 7.6 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAFE13A208SS N/A 22213 N/A 2 1/2 in N/A 7.6 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAFE13A065SS N/A 22213 N/A N/A 7.6 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAFE15A211SS N/A 22215 N/A 2 11/16 in N/A 8.48 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAFE15A212SS N/A 22215 N/A 2 3/4 in N/A 8.48 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAFE15A070SS N/A 22215 N/A N/A 8.48 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAFE15A215SS N/A 22215 N/A 2 15/16 in N/A 8.48 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAFE15A075SS N/A 22215 N/A N/A 8.48 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAFE15A300SS N/A 22215 N/A 3 in N/A 8.48 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAFE18A080SS N/A 22218 N/A N/A 9.91 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAFE18A085SS N/A 22218 N/A N/A 9.91 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
Unit of Measure
1 2