Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAP08A035S - Stainless | N/A 22208 | N/A | N/A 1.88 in | N/A 4.69 in | N/A 6 in | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QAP08A107S - Stainless | N/A 22208 | N/A 1 7/16 in | N/A 1.88 in | N/A 4.69 in | N/A 6 in | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QAP08A108S - Stainless | N/A 22208 | N/A 1 1/2 in | N/A 2.13 in | N/A 4.69 in | N/A 6.5 in | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A
|
| QAP09A040S - Stainless | N/A 22209 | N/A | N/A 2.25 in | N/A 6.25 in | N/A 7.12 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QAP09A111S - Stainless | N/A 22209 | N/A 1 11/16 in | N/A 2.13 in | N/A 5.7 in | N/A 6.5 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QAP09A112S - Stainless | N/A 22209 | N/A 1 3/4 in | N/A 2.25 in | N/A 6.25 in | N/A 7.12 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QAP09A045S - Stainless | N/A 22209 | N/A | N/A 2.25 in | N/A 6.25 in | N/A 7.12 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| QAP10A115S - Stainless | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in | N/A 6 in | N/A 7.13 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAP10A050S - Stainless | N/A 22210 | N/A | N/A 2.25 in | N/A 6 in | N/A 7.13 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAP10A200S - Stainless | N/A 22210 | N/A 2 in | N/A 2.25 in | N/A 6 in | N/A 7.13 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAP11A055S - Stainless | N/A 22211 | N/A | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAP11A203S - Stainless | N/A 22211 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAP11A204S - Stainless | N/A 22211 | N/A 2 1/4 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAP13A060S - Stainless | N/A 22213 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A207S - Stainless | N/A 22213 | N/A 2 7/16 in | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A208S - Stainless | N/A 22213 | N/A 2 1/2 in | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A065S - Stainless | N/A 22213 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP15A211S - Stainless | N/A 22215 | N/A 2 11/16 in | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAP15A212S - Stainless | N/A 22215 | N/A 2 3/4 in | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAP15A070S - Stainless | N/A 22215 | N/A | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAP15A215S - Stainless | N/A 22215 | N/A 2 15/16 in | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAP15A075S - Stainless | N/A 22215 | N/A | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAP15A300S - Stainless | N/A 22215 | N/A 3 in | N/A 3.13 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAP18A080S - Stainless | N/A 22218 | N/A | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAP18A303S - Stainless | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|