Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAP08A035S | N/A 22208 | N/A 35 mm | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAPL08A035S | N/A 22208 | N/A 35 mm | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QASN08A035S | N/A 22208 | N/A 35 mm | N/A 2.36 in60 mm | N/A 6.26 in159 mm | N/A 6.89 in175 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAPMD08A035S | N/A 22208 | N/A 35 mm | N/A 2.13 in54.1 mm | N/A 5.18 in131.6 mm | N/A 5.88 in149.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAP08A035S - Stainless | N/A 22208 | N/A 35 mm | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAP08A107S | N/A 22208 | N/A 1 7/16 in | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAPL08A107S | N/A 22208 | N/A 1 7/16 in | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QASN08A107S | N/A 22208 | N/A 1 7/16 in | N/A 2.36 in60 mm | N/A 6.26 in159 mm | N/A 6.89 in175 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAPMD08A107S | N/A 22208 | N/A 1 7/16 in | N/A 2.13 in54.1 mm | N/A 5.18 in131.6 mm | N/A 5.88 in149.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAP08A107S - Stainless | N/A 22208 | N/A 1 7/16 in | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAP08A108S | N/A 22208 | N/A 1 1/2 in | N/A 2.13 in54.1 mm | N/A 4.69 in119.1 mm | N/A 6.5 in165.1 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAPL08A108S | N/A 22208 | N/A 1 1/2 in | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QASN08A108S | N/A 22208 | N/A 1 1/2 in | N/A 2.36 in60 mm | N/A 6.26 in159 mm | N/A 6.89 in175 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAPMD08A108S | N/A 22208 | N/A 1 1/2 in | N/A 2.13 in54.1 mm | N/A 5.5 in139.7 mm | N/A 6.19 in157.2 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAP08A108S - Stainless | N/A 22208 | N/A 1 1/2 in | N/A 2.13 in54.1 mm | N/A 4.69 in119.1 mm | N/A 6.5 in165.1 mm | N/A 22400 lbf99700 N | N/A 23400 lbf104000 N |
N/A |
| QAP09A040S | N/A 22209 | N/A 40 mm | N/A 2.25 in57.2 mm | N/A 6.25 in158.8 mm | N/A 7.12 in180.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| QAPL09A040S | N/A 22209 | N/A 40 mm | N/A 2.13 in54.1 mm | N/A 5.25 in133.4 mm | N/A 5.75 in146.1 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| QASN09A040S | N/A 22209 | N/A 40 mm | N/A 2.36 in60 mm | N/A 6.26 in159 mm | N/A 6.89 in175 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| QAPMD09A040S | N/A 22209 | N/A 40 mm | N/A 2.13 in54.1 mm | N/A 5.5 in139.7 mm | N/A 6.19 in157.2 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| QAP09A040S - Stainless | N/A 22209 | N/A 40 mm | N/A 2.25 in57.2 mm | N/A 6.25 in158.8 mm | N/A 7.12 in180.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| QAPMD09A110S | N/A 22209 | N/A 1 5/8 in | N/A 2.13 in54.1 mm | N/A 5.5 in139.7 mm | N/A 6.19 in157.2 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| QAP09A111S | N/A 22209 | N/A 1 11/16 in | N/A 2.13 in54.1 mm | N/A 5.7 in144.8 mm | N/A 6.5 in165.1 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| QAPL09A111S | N/A 22209 | N/A 1 11/16 in | N/A 2.13 in54.1 mm | N/A 5.25 in133.4 mm | N/A 5.75 in146.1 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| QASN09A111S | N/A 22209 | N/A 1 11/16 in | N/A 2.36 in60 mm | N/A 6.26 in159 mm | N/A 6.89 in175 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| QAPMD09A111S | N/A 22209 | N/A 1 11/16 in | N/A 2.25 in57.2 mm | N/A 6 in152.4 mm | N/A 6.68 in169.7 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |