Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAPMD10A200S | N/A 22210 | N/A 2 in | N/A 2.5 in | N/A 6.38 in | N/A 7.44 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAP11A055S | N/A 22211 | N/A | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAPL11A055S | N/A 22211 | N/A | N/A 2.5 in | N/A 6.5 in | N/A 7.06 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAP11A055S - Stainless | N/A 22211 | N/A | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QASN11A055S | N/A 22211 | N/A | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAPMD11A055S | N/A 22211 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 7.94 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAP11A203S | N/A 22211 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAPL11A203S | N/A 22211 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7.06 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAP11A203S - Stainless | N/A 22211 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QASN11A203S | N/A 22211 | N/A 2 3/16 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAPMD11A203S | N/A 22211 | N/A 2 3/16 in | N/A 2.75 in | N/A 6.88 in | N/A 7.94 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAP11A204S | N/A 22211 | N/A 2 1/4 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAPL11A204S | N/A 22211 | N/A 2 1/4 in | N/A 2.5 in | N/A 6.5 in | N/A 7.06 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAP11A204S - Stainless | N/A 22211 | N/A 2 1/4 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QASN11A204S | N/A 22211 | N/A 2 1/4 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAPMD11A204S | N/A 22211 | N/A 2 1/4 in | N/A 2.75 in | N/A 6.88 in | N/A 7.94 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAP13A060S | N/A 22213 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPL13A060S | N/A 22213 | N/A | N/A 2.75 in | N/A 6.81 in | N/A 7.44 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A060S - Stainless | N/A 22213 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QASN13A060S | N/A 22213 | N/A | N/A 3.15 in | N/A 7.72 in | N/A 9.25 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPMD13A060S | N/A 22213 | N/A | N/A 3 in | N/A 7.5 in | N/A 8.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A206S | N/A 22213 | N/A 2 3/8 in | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPL13A206S | N/A 22213 | N/A 2 3/8 in | N/A 2.75 in | N/A 6.81 in | N/A 7.44 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAP13A207S | N/A 22213 | N/A 2 7/16 in | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAPL13A207S | N/A 22213 | N/A 2 7/16 in | N/A 2.75 in | N/A 6.81 in | N/A 7.44 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|