COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-SIngle-Concentric-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAP15A070S - Stainless N/A 22215 N/A N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QASN15A070S N/A 22215 N/A N/A 3.74 in N/A 9.49 in N/A 10.98 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAPMD15A070S N/A 22215 N/A N/A 3.5 in N/A 8.5 in N/A 9.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAP15A215S N/A 22215 N/A 2 15/16 in N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAPL15A215S N/A 22215 N/A 2 15/16 in N/A 3.25 in N/A 7.7 in N/A 8.4 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAP15A215S - Stainless N/A 22215 N/A 2 15/16 in N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QASN15A215S N/A 22215 N/A 2 15/16 in N/A 3.74 in N/A 9.49 in N/A 10.98 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAPMD15A215S N/A 22215 N/A 2 15/16 in N/A 3.5 in N/A 8.5 in N/A 9.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAP15A075S N/A 22215 N/A N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAPL15A075S N/A 22215 N/A N/A 3.25 in N/A 7.7 in N/A 8.4 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAP15A075S - Stainless N/A 22215 N/A N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QASN15A075S N/A 22215 N/A N/A 3.74 in N/A 9.49 in N/A 10.98 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAPMD15A075S N/A 22215 N/A N/A 3.5 in N/A 8.5 in N/A 9.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAP15A300S N/A 22215 N/A 3 in N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAPL15A300S N/A 22215 N/A 3 in N/A 3.25 in N/A 7.7 in N/A 8.4 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAP15A300S - Stainless N/A 22215 N/A 3 in N/A 3.13 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QASN15A300S N/A 22215 N/A 3 in N/A 3.74 in N/A 9.49 in N/A 10.98 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAPMD15A300S N/A 22215 N/A 3 in N/A 3.5 in N/A 8.5 in N/A 9.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAP18A080S N/A 22218 N/A N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAPL18A080S N/A 22218 N/A N/A 3.75 in N/A 9.25 in N/A 10.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAP18A080S - Stainless N/A 22218 N/A N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QASN18A080S N/A 22218 N/A N/A 3.94 in N/A 10.98 in N/A 11.5 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAPMD18A080S N/A 22218 N/A N/A 4 in N/A 10.32 in N/A 11.62 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAP18A303S N/A 22218 N/A 3 3/16 in N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAPL18A303S N/A 22218 N/A 3 3/16 in N/A 3.75 in N/A 9.25 in N/A 10.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »