COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-SIngle-Concentric-Two-Bolt-Pillow-Block
Unit of Measure
« 6 7 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAP18A090S - Stainless N/A 22218 N/A N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QASN18A090S N/A 22218 N/A N/A 4.41 in N/A 11.42 in N/A 12.87 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAPMD18A090S N/A 22218 N/A N/A 4 in N/A 10.32 in N/A 11.62 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAPL20A311S N/A 22220 N/A 3 11/16 in N/A 4.25 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QASN20A312S N/A 22220 N/A 3 3/4 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAP20A100S N/A 22220 N/A N/A 4.13 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAPL20A100S N/A 22220 N/A N/A 4.25 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAP20A100S - Stainless N/A 22220 N/A N/A 4.13 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QASN20A100S N/A 22220 N/A N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAP20A315S N/A 22220 N/A 3 15/16 in N/A 4.13 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAPL20A315S N/A 22220 N/A 3 15/16 in N/A 4.25 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAP20A315S - Stainless N/A 22220 N/A 3 15/16 in N/A 4.13 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QASN20A315S N/A 22220 N/A 3 15/16 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QASN20A311S N/A 22220 N/A 3 11/16 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAP20A400S N/A 22220 N/A 4 in N/A 4.13 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAPL20A400S N/A 22220 N/A 4 in N/A 4.25 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAP20A400S - Stainless N/A 22220 N/A 4 in N/A 4.13 in N/A 10.04 in N/A 12.6 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QASN20A400S N/A 22220 N/A 4 in N/A 4.92 in N/A 12.56 in N/A 14.41 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7