Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Cartridge-Block
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVMC11V115S N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.14 in79.8 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVMC11V050S N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.14 in79.8 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVMC11V200S N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.14 in79.8 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVMC13V055S N/A 22213 N/A 55 mm N/A 5 in127 mm N/A 3.36 in85.3 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QVMC13V203S N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.36 in85.3 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QVMC13V204S N/A 22213 N/A 2 1/4 in N/A 5 in127 mm N/A 3.36 in85.3 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QVMC15V060S N/A 22215 N/A 60 mm N/A 5 7/8 in149.2 mm N/A 3.25 in82.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
QVMC15V207S N/A 22215 N/A 2 7/16 in N/A 5 7/8 in149.2 mm N/A 3.25 in82.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
QVMC15V208S N/A 22215 N/A 2 1/2 in N/A 5 7/8 in149.2 mm N/A 3.25 in82.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
QVMC15V065S N/A 22215 N/A 65 mm N/A 5 7/8 in149.2 mm N/A 3.25 in82.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
QVMC17V211S N/A 22217 N/A 2 11/16 in N/A 6.7500 in171.5 mm N/A 3.33 in84.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
QVMC17V212S N/A 22217 N/A 2 3/4 in N/A 6.7500 in171.5 mm N/A 3.33 in84.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
QVMC17V070S N/A 22217 N/A 70 mm N/A 6.7500 in171.5 mm N/A 3.33 in84.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
QVMC17V215S N/A 22217 N/A 2 15/16 in N/A 6.7500 in171.5 mm N/A 3.33 in84.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
QVMC17V075S N/A 22217 N/A 75 mm N/A 6.7500 in171.5 mm N/A 3.33 in84.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
QVMC17V300S N/A 22217 N/A 3 in N/A 6.7500 in171.5 mm N/A 3.33 in84.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
QVMC20V080S N/A 22220 N/A 80 mm N/A 8.1250 in206.4 mm N/A 3.75 in95.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
QVMC20V303S N/A 22220 N/A 3 3/16 in N/A 8.1250 in206.4 mm N/A 3.75 in95.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
QVMC20V304S N/A 22220 N/A 3 1/4 in N/A 8.1250 in206.4 mm N/A 3.75 in95.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
QVMC20V085S N/A 22220 N/A 85 mm N/A 8.1250 in206.4 mm N/A 3.75 in95.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
QVMC20V307S N/A 22220 N/A 3 7/16 in N/A 8.1250 in206.4 mm N/A 3.75 in95.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
QVMC20V308S N/A 22220 N/A 3 1/2 in N/A 8.1250 in206.4 mm N/A 3.75 in95.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
QVMC20V090S N/A 22220 N/A 90 mm N/A 8.1250 in206.4 mm N/A 3.75 in95.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
QVMC22V311S N/A 22222 N/A 3 11/16 in N/A 8-3/4 in222.3 mm N/A 4.13 in104.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
QVMC22V312S N/A 22222 N/A 3 3/4 in N/A 8-3/4 in222.3 mm N/A 4.13 in104.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
Unit of Measure
1 2