Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Cartridge-Block
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVMC22V100S N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 4.13 in104.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
QVMC22V315S N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 4.13 in104.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
QVMC22V400S N/A 22222 N/A 4 in N/A 8.75 in222.3 mm N/A 4.13 in104.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
QVMC26V110S N/A 22226 N/A 110 mm N/A 10.437 in265.1 mm N/A 5.82 in147.8 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QVMC26V407S N/A 22226 N/A 4 7/16 in N/A 10.437 in265.1 mm N/A 5.82 in147.8 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QVMC26V408S N/A 22226 N/A 4 1/2 in N/A 10.437 in265.1 mm N/A 5.82 in147.8 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QVMC26V115S N/A 22226 N/A 115 mm N/A 10.437 in265.1 mm N/A 5.82 in147.8 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
Unit of Measure
1 2