Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPH16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPH17V212S | N/A 22217 | N/A 2 3/4 in | N/A 3.75 in95.3 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPR16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPK17V212S | N/A 22217 | N/A 2 3/4 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPX16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPF16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPG16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPH16V212S | N/A 22216 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPH17V070S | N/A 22217 | N/A 70 mm | N/A 3.75 in95.3 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPR16V070S | N/A 22216 | N/A 70 mm | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPK17V070S | N/A 22217 | N/A 70 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPX16V070S | N/A 22216 | N/A 70 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPF16V070S | N/A 22216 | N/A 70 mm | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPG16V070S | N/A 22216 | N/A 70 mm | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPH16V070S | N/A 22216 | N/A 70 mm | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPG17V215S | N/A 22217 | N/A 2 15/16 in | N/A 3.74 in95 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPH17V215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPR16V215S | N/A 22216 | N/A 2 15/16 in | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPK17V215S | N/A 22217 | N/A 2 15/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPX16V215S | N/A 22216 | N/A 2 15/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPF16V215S | N/A 22216 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPG17V075S | N/A 22217 | N/A 75 mm | N/A 3.74 in95 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPH17V075S | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPR16V075S | N/A 22216 | N/A 75 mm | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPK17V075S | N/A 22217 | N/A 75 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|