COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPH16V211S N/A 22216 N/A 2 11/16 in N/A 3.5 in N/A 9 in N/A 11 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPH17V212S N/A 22217 N/A 2 3/4 in N/A 3.75 in N/A 9.44 in N/A 11.31 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVPR16V212S N/A 22216 N/A 2 3/4 in N/A 3.13 in N/A 8 in N/A 9.6 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPK17V212S N/A 22217 N/A 2 3/4 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVPX16V212S N/A 22216 N/A 2 3/4 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPF16V212S N/A 22216 N/A 2 3/4 in N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPG16V212S N/A 22216 N/A 2 3/4 in N/A 3.74 in N/A 9.25 in N/A 10.5 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPH16V212S N/A 22216 N/A 2 3/4 in N/A 3.5 in N/A 9 in N/A 11 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPH17V070S N/A 22217 N/A N/A 3.75 in N/A 9.44 in N/A 11.31 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVPR16V070S N/A 22216 N/A N/A 3.13 in N/A 8 in N/A 9.6 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPK17V070S N/A 22217 N/A N/A 4 in N/A 10.81 in N/A 12.19 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVPX16V070S N/A 22216 N/A N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPF16V070S N/A 22216 N/A N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPG16V070S N/A 22216 N/A N/A 3.74 in N/A 9.25 in N/A 10.5 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPH16V070S N/A 22216 N/A N/A 3.5 in N/A 9 in N/A 11 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPG17V215S N/A 22217 N/A 2 15/16 in N/A 3.74 in N/A 9.44 in N/A 11.31 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVPH17V215S N/A 22217 N/A 2 15/16 in N/A 3.75 in N/A 9.44 in N/A 11.31 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVPR16V215S N/A 22216 N/A 2 15/16 in N/A 3.13 in N/A 8 in N/A 9.6 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPK17V215S N/A 22217 N/A 2 15/16 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVPX16V215S N/A 22216 N/A 2 15/16 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPF16V215S N/A 22216 N/A 2 15/16 in N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPG17V075S N/A 22217 N/A N/A 3.74 in N/A 9.44 in N/A 11.31 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVPH17V075S N/A 22217 N/A N/A 3.75 in N/A 9.44 in N/A 11.31 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVPR16V075S N/A 22216 N/A N/A 3.13 in N/A 8 in N/A 9.6 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVPK17V075S N/A 22217 N/A N/A 4 in N/A 10.81 in N/A 12.19 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »