Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPX16V075S | N/A 22216 | N/A | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPF16V075S | N/A 22216 | N/A | N/A 3.25 in | N/A 7.6 in | N/A 9.1 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPG17V300S | N/A 22217 | N/A 3 in | N/A 3.74 in | N/A 9.44 in | N/A 11.31 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPH17V300S | N/A 22217 | N/A 3 in | N/A 3.75 in | N/A 9.44 in | N/A 11.31 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPR16V300S | N/A 22216 | N/A 3 in | N/A 3.13 in | N/A 8 in | N/A 9.6 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPK17V300S | N/A 22217 | N/A 3 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVPX16V300S | N/A 22216 | N/A 3 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPF16V300S | N/A 22216 | N/A 3 in | N/A 3.25 in | N/A 7.6 in | N/A 9.1 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVPH20V080S | N/A 22220 | N/A | N/A 4.5 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPR19V080S | N/A 22219 | N/A | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPK20V080S | N/A 22220 | N/A | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPX19V080S | N/A 22219 | N/A | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPF19V080S | N/A 22219 | N/A | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPG19V080S | N/A 22219 | N/A | N/A 3.94 in | N/A 11.13 in | N/A 11.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPH19V080S | N/A 22219 | N/A | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPH20V303S | N/A 22220 | N/A 3 3/16 in | N/A 4.5 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPR19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPK20V303S | N/A 22220 | N/A 3 3/16 in | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPX19V303S | N/A 22219 | N/A 3 3/16 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPF19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPG19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.94 in | N/A 11.13 in | N/A 11.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPH19V303S | N/A 22219 | N/A 3 3/16 in | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPH20V304S | N/A 22220 | N/A 3 1/4 in | N/A 4.5 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVPR19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVPK20V304S | N/A 22220 | N/A 3 1/4 in | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|