COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPX19V304S N/A 22219 N/A 3 1/4 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPF19V304S N/A 22219 N/A 3 1/4 in N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPG19V304S N/A 22219 N/A 3 1/4 in N/A 3.94 in N/A 11.13 in N/A 11.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPH19V304S N/A 22219 N/A 3 1/4 in N/A 4 in N/A 10 in N/A 11.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPH20V085S N/A 22220 N/A N/A 4.5 in N/A 10.88 in N/A 13.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVPR19V085S N/A 22219 N/A N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPK20V085S N/A 22220 N/A N/A 5 in N/A 12.5 in N/A 14 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVPX19V085S N/A 22219 N/A N/A 4 in N/A 10.81 in N/A 12.19 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPF19V085S N/A 22219 N/A N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPG19V085S N/A 22219 N/A N/A 3.94 in N/A 11.13 in N/A 11.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPG20V307S N/A 22220 N/A 3 7/16 in N/A 4.41 in N/A 10.88 in N/A 13.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVPH20V307S N/A 22220 N/A 3 7/16 in N/A 4.5 in N/A 10.88 in N/A 13.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVPR19V307S N/A 22219 N/A 3 7/16 in N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPK20V307S N/A 22220 N/A 3 7/16 in N/A 5 in N/A 12.5 in N/A 14 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVPX19V307S N/A 22219 N/A 3 7/16 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPF19V307S N/A 22219 N/A 3 7/16 in N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPG20V308S N/A 22220 N/A 3 1/2 in N/A 4.41 in N/A 10.88 in N/A 13.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVPH20V308S N/A 22220 N/A 3 1/2 in N/A 4.5 in N/A 10.88 in N/A 13.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVPR19V308S N/A 22219 N/A 3 1/2 in N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPK20V308S N/A 22220 N/A 3 1/2 in N/A 5 in N/A 12.5 in N/A 14 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVPX19V308S N/A 22219 N/A 3 1/2 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPF19V308S N/A 22219 N/A 3 1/2 in N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVPG20V090S N/A 22220 N/A N/A 4.41 in N/A 10.88 in N/A 13.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVPH20V090S N/A 22220 N/A N/A 4.5 in N/A 10.88 in N/A 13.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVPR19V090S N/A 22219 N/A N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »