COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPK22V400S N/A 22222 N/A 4 in N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPX22V400S N/A 22222 N/A 4 in N/A 5 in N/A 12.5 in N/A 14 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPF22V400S N/A 22222 N/A 4 in N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVPF26V110S N/A 22226 N/A N/A 4.75 in N/A 11.88 in N/A 14.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPH26V110S N/A 22226 N/A N/A 6 in N/A 14.25 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPK26V110S N/A 22226 N/A N/A 6.13 in N/A 15.25 in N/A 16.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPX26V110S N/A 22226 N/A N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPG24V110S N/A 22224 N/A N/A 5.51 in N/A 13.5 in N/A 14 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
QVPH24V110S N/A 22224 N/A N/A 5.25 in N/A 11.88 in N/A 14.5 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
QVPF26V407S N/A 22226 N/A 4 7/16 in N/A 4.75 in N/A 11.88 in N/A 14.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPG26V407S N/A 22226 N/A 4 7/16 in N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPH26V407S N/A 22226 N/A 4 7/16 in N/A 6 in N/A 14.25 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPK26V407S N/A 22226 N/A 4 7/16 in N/A 6.13 in N/A 15.25 in N/A 16.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPX26V407S N/A 22226 N/A 4 7/16 in N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPF26V408S N/A 22226 N/A 4 1/2 in N/A 4.75 in N/A 11.88 in N/A 14.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPG26V408S N/A 22226 N/A 4 1/2 in N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPH26V408S N/A 22226 N/A 4 1/2 in N/A 6 in N/A 14.25 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPK26V408S N/A 22226 N/A 4 1/2 in N/A 6.13 in N/A 15.25 in N/A 16.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPX26V408S N/A 22226 N/A 4 1/2 in N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPF26V115S N/A 22226 N/A N/A 4.75 in N/A 11.88 in N/A 14.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPG26V115S N/A 22226 N/A N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPH26V115S N/A 22226 N/A N/A 6 in N/A 14.25 in N/A 15.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPK26V115S N/A 22226 N/A N/A 6.13 in N/A 15.25 in N/A 16.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPX26V115S N/A 22226 N/A N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVPF28V125S N/A 22228 N/A N/A 5.5 in N/A 13.75 in N/A 15.88 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8