Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVPG28V125S | N/A 22228 | N/A | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V125S | N/A 22228 | N/A | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPX28V125S | N/A 22228 | N/A | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPF28V415S | N/A 22228 | N/A 4 15/16 in | N/A 5.5 in | N/A 13.75 in | N/A 15.88 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPG28V415S | N/A 22228 | N/A 4 15/16 in | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V415S | N/A 22228 | N/A 4 15/16 in | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPX28V415S | N/A 22228 | N/A 4 15/16 in | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPK28V415S | N/A 22228 | N/A 4 15/16 in | N/A 6.69 in | N/A 17.5 in | N/A 19.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPF28V500S | N/A 22228 | N/A 5 in | N/A 5.5 in | N/A 13.75 in | N/A 15.88 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPG28V500S | N/A 22228 | N/A 5 in | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V500S | N/A 22228 | N/A 5 in | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPX28V500S | N/A 22228 | N/A 5 in | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPK28V500S | N/A 22228 | N/A 5 in | N/A 6.69 in | N/A 17.5 in | N/A 19.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPF28V130S | N/A 22228 | N/A | N/A 5.5 in | N/A 13.75 in | N/A 15.88 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPG28V130S | N/A 22228 | N/A | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPH28V130S | N/A 22228 | N/A | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPX28V130S | N/A 22228 | N/A | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVPK28V130S | N/A 22228 | N/A | N/A 6.69 in | N/A 17.5 in | N/A 19.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|