COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVPG11V115S N/A 22211 N/A 1 15/16 in N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPH11V115S N/A 22211 N/A 1 15/16 in N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPK11V115S N/A 22211 N/A 1 15/16 in N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPG11V050S N/A 22211 N/A N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPH11V050S N/A 22211 N/A N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPK11V050S N/A 22211 N/A N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPG11V200S N/A 22211 N/A 2 in N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPH11V200S N/A 22211 N/A 2 in N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPK11V200S N/A 22211 N/A 2 in N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QVPH13V055S N/A 22213 N/A N/A 3 in N/A 7.18 in N/A 8.56 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVPG12V055S N/A 22212 N/A N/A 2.76 in N/A 7 in N/A 8.63 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVPK12V055S N/A 22212 N/A N/A 3 in N/A 7.69 in N/A 8.81 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVPG13V203S N/A 22213 N/A 2 3/16 in N/A 3.15 in N/A 7.18 in N/A 8.56 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVPH13V203S N/A 22213 N/A 2 3/16 in N/A 3 in N/A 7.18 in N/A 8.56 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVPK12V203S N/A 22212 N/A 2 3/16 in N/A 3 in N/A 7.69 in N/A 8.81 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVPK13V203S N/A 22213 N/A 2 3/16 in N/A 3 in N/A 7.69 in N/A 8.81 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVPG13V204S N/A 22213 N/A 2 1/4 in N/A 3.15 in N/A 7.18 in N/A 8.56 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVPH13V204S N/A 22213 N/A 2 1/4 in N/A 3 in N/A 7.18 in N/A 8.56 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVPK12V204S N/A 22212 N/A 2 1/4 in N/A 3 in N/A 7.69 in N/A 8.81 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVPK13V204S N/A 22213 N/A 2 1/4 in N/A 3 in N/A 7.69 in N/A 8.81 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVPH15V060S N/A 22215 N/A N/A 3.25 in N/A 7.94 in N/A 9.69 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVPR14V060S N/A 22214 N/A N/A 2.75 in N/A 7.13 in N/A 8.75 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVPK15V060S N/A 22215 N/A N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVPX14V060S N/A 22214 N/A N/A 3 in N/A 6.94 in N/A 9.56 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVPF14V060S N/A 22214 N/A N/A 2.75 in N/A 6.88 in N/A 7.63 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »