Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFNL22V311S | N/A 22222 | N/A 3 11/16 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QVFNL22V312S | N/A 22222 | N/A 3 3/4 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QVF11V115S | N/A 22211 | N/A 1 15/16 in | N/A 6.18 in157 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFK11V115S | N/A 22211 | N/A 1 15/16 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFL11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFX11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFXP11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFKP11V115S | N/A 22211 | N/A 1 15/16 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVF11V050S | N/A 22211 | N/A 50 mm | N/A 6.18 in157 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFK11V050S | N/A 22211 | N/A 50 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFL11V050S | N/A 22211 | N/A 50 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFX11V050S | N/A 22211 | N/A 50 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFXP11V050S | N/A 22211 | N/A 50 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFKP11V050S | N/A 22211 | N/A 50 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVF11V200S | N/A 22211 | N/A 2 in | N/A 6.18 in157 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFK11V200S | N/A 22211 | N/A 2 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFL11V200S | N/A 22211 | N/A 2 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFX11V200S | N/A 22211 | N/A 2 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFXP11V200S | N/A 22211 | N/A | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVFKP11V200S | N/A 22211 | N/A 2 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QVF12V055S | N/A 22212 | N/A 55 mm | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A |
| QVFK13V055S | N/A 22213 | N/A 55 mm | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QVFL12V055S | N/A 22212 | N/A 55 mm | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A |
| QVFX12V055S | N/A 22212 | N/A 55 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A |
| QVFXP12V055S | N/A 22212 | N/A 55 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A |