Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFB26V408S | N/A 22226 | N/A 4 1/2 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QVFC26V408S | N/A 22226 | N/A 4 1/2 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QVFXP26V408S | N/A 22226 | N/A 4 1/2 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QVFKP26V408S | N/A 22226 | N/A 4 1/2 in | N/A 14 in355.6 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QVF26V115S | N/A 22226 | N/A 115 mm | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QVFB26V115S | N/A 22226 | N/A 115 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QVFC26V115S | N/A 22226 | N/A 115 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QVFXP26V115S | N/A 22226 | N/A 115 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QVFKP26V115S | N/A 22226 | N/A 115 mm | N/A 14 in355.6 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QVFXP28V125S | N/A 22228 | N/A 125 mm | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A |
| QVFXP28V415S | N/A 22228 | N/A 4 15/16 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A |
| QVFXP28V500S | N/A 22228 | N/A 5 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A |
| QVFXP28V130S | N/A 22228 | N/A 130 mm | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A |