Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFC17V211S | N/A 22217 | N/A 2 11/16 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| QVFK17V211S | N/A 22217 | N/A 2 11/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| QVFL16V211S | N/A 22216 | N/A 2 11/16 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFX16V211S | N/A 22216 | N/A 2 11/16 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFXP16V211S | N/A 22216 | N/A 2 11/16 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFNL16V211S | N/A 22216 | N/A 2 11/16 in | N/A 8.46 in215 mm | N/A 0.625 in16 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFKP17V211S | N/A 22217 | N/A 2 11/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| QVF16V212S | N/A 22216 | N/A 2 3/4 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFB17V212S | N/A 22217 | N/A 2 3/4 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| QVFC17V212S | N/A 22217 | N/A 2 3/4 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| QVFK17V212S | N/A 22217 | N/A 2 3/4 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| QVFL16V212S | N/A 22216 | N/A 2 3/4 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFX16V212S | N/A 22216 | N/A 2 3/4 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFXP16V212S | N/A 22216 | N/A 2 3/4 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFNL16V212S | N/A 22216 | N/A 2 3/4 in | N/A 8.46 in215 mm | N/A 0.625 in16 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFKP17V212S | N/A 22217 | N/A 2 3/4 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| QVF16V070S | N/A 22216 | N/A 70 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFB17V070S | N/A 22217 | N/A 70 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| QVFC17V070S | N/A 22217 | N/A 70 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| QVFK17V070S | N/A 22217 | N/A 70 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| QVFL16V070S | N/A 22216 | N/A 70 mm | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFX16V070S | N/A 22216 | N/A 70 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFXP16V070S | N/A 22216 | N/A 70 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFNL16V070S | N/A 22216 | N/A 4 in70 mm | N/A 8.46 in215 mm | N/A 0.625 in16 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| QVFKP17V070S | N/A 22217 | N/A 70 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |