Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFLP22V312S | N/A 22222 | N/A 3 3/4 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFKP22V312S | N/A 22222 | N/A 3 3/4 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFNL22V312S | N/A 22222 | N/A 3 3/4 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVF22V100S | N/A 22222 | N/A | N/A 10.96 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFB22V100S | N/A 22222 | N/A | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFC22V100S | N/A 22222 | N/A | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFL22V100S | N/A 22222 | N/A | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFX22V100S | N/A 22222 | N/A | N/A 11.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFXP22V100S | N/A 22222 | N/A | N/A 11.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFNL22V100S | N/A 22222 | N/A | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFLP22V100S | N/A 22222 | N/A | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFKP22V100S | N/A 22222 | N/A | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVF22V315S | N/A 22222 | N/A 3 15/16 in | N/A 10.96 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFB22V315S | N/A 22222 | N/A 3 15/16 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFC22V315S | N/A 22222 | N/A 3 15/16 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFL22V315S | N/A 22222 | N/A 3 15/16 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFX22V315S | N/A 22222 | N/A 3 15/16 in | N/A 11.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFXP22V315S | N/A 22222 | N/A 3 15/16 in | N/A 11.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFNL22V315S | N/A 22222 | N/A 3 15/16 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFLP22V315S | N/A 22222 | N/A 3 15/16 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFKP22V315S | N/A 22222 | N/A 3 15/16 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVF22V400S | N/A 22222 | N/A 4 in | N/A 10.96 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFB22V400S | N/A 22222 | N/A 4 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFC22V400S | N/A 22222 | N/A 4 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVFL22V400S | N/A 22222 | N/A 4 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|