COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
Unit of Measure
« 11 12 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFX22V400S N/A 22222 N/A 4 in N/A 11.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFXP22V400S N/A 22222 N/A 4 in N/A 11.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFNL22V400S N/A 22222 N/A 4 in N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFLP22V400S N/A 22222 N/A 4 in N/A 10.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFKP22V400S N/A 22222 N/A 4 in N/A 12.88 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVF26V110S N/A 22226 N/A N/A 12.38 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFB26V110S N/A 22226 N/A N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFC26V110S N/A 22226 N/A N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFXP26V110S N/A 22226 N/A N/A 12.88 in N/A 1 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFKP26V110S N/A 22226 N/A N/A 14 in N/A 1 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVF26V407S N/A 22226 N/A 4 7/16 in N/A 12.38 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFB26V407S N/A 22226 N/A 4 7/16 in N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFC26V407S N/A 22226 N/A 4 7/16 in N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFXP26V407S N/A 22226 N/A 4 7/16 in N/A 12.88 in N/A 1 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFKP26V407S N/A 22226 N/A 4 7/16 in N/A 14 in N/A 1 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVF26V408S N/A 22226 N/A 4 1/2 in N/A 12.38 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFB26V408S N/A 22226 N/A 4 1/2 in N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFC26V408S N/A 22226 N/A 4 1/2 in N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFXP26V408S N/A 22226 N/A 4 1/2 in N/A 12.88 in N/A 1 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFKP26V408S N/A 22226 N/A 4 1/2 in N/A 14 in N/A 1 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVF26V115S N/A 22226 N/A N/A 12.38 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFB26V115S N/A 22226 N/A N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFC26V115S N/A 22226 N/A N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFXP26V115S N/A 22226 N/A N/A 12.88 in N/A 1 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVFKP26V115S N/A 22226 N/A N/A 14 in N/A 1 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12