COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFXP12V055S N/A 22212 N/A N/A 6.36 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFKP13V055S N/A 22213 N/A N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFLP12V055S N/A 22212 N/A N/A 6.38 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVF12V203S N/A 22212 N/A 2 3/16 in N/A 6.89 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFK13V203S N/A 22213 N/A 2 3/16 in N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFL12V203S N/A 22212 N/A 2 3/16 in N/A 6.38 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFX12V203S N/A 22212 N/A 2 3/16 in N/A 6.36 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFXP12V203S N/A 22212 N/A 2 3/16 in N/A 6.36 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFKP13V203S N/A 22213 N/A 2 3/16 in N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFLP12V203S N/A 22212 N/A 2 3/16 in N/A 6.38 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVF12V204S N/A 22212 N/A 2 1/4 in N/A 6.89 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFK13V204S N/A 22213 N/A 2 1/4 in N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFL12V204S N/A 22212 N/A 2 1/4 in N/A 6.38 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFX12V204S N/A 22212 N/A 2 1/4 in N/A 6.36 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFXP12V204S N/A 22212 N/A 2 1/4 in N/A 6.36 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVFKP13V204S N/A 22213 N/A 2 1/4 in N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QVFLP12V204S N/A 22212 N/A 2 1/4 in N/A 6.38 in N/A 0.625 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
QVF14V060S N/A 22214 N/A N/A 7.6 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFB15V060S N/A 22215 N/A N/A 8.47 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFC15V060S N/A 22215 N/A N/A 8.47 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFK15V060S N/A 22215 N/A N/A 8.5 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFL14V060S N/A 22214 N/A N/A 6.75 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFX14V060S N/A 22214 N/A N/A 7.12 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFXP14V060S N/A 22214 N/A N/A 7.12 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFKP15V060S N/A 22215 N/A N/A 8.5 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »