COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVFLP14V060S N/A 22214 N/A N/A 6.75 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVF14V207S N/A 22214 N/A 2 7/16 in N/A 7.6 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFB15V207S N/A 22215 N/A 2 7/16 in N/A 8.47 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFC15V207S N/A 22215 N/A 2 7/16 in N/A 8.47 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFK15V207S N/A 22215 N/A 2 7/16 in N/A 8.5 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFL14V207S N/A 22214 N/A 2 7/16 in N/A 6.75 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFX14V207S N/A 22214 N/A 2 7/16 in N/A 7.12 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFXP14V207S N/A 22214 N/A 2 7/16 in N/A 7.12 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFNL15V207S N/A 22215 N/A 2 7/16 in N/A 8.46 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFKP15V207S N/A 22215 N/A 2 7/16 in N/A 8.5 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFLP14V207S N/A 22214 N/A 2 7/16 in N/A 6.75 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVF14V208S N/A 22214 N/A 2 1/2 in N/A 7.6 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFB15V208S N/A 22215 N/A 2 1/2 in N/A 8.47 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFC15V208S N/A 22215 N/A 2 1/2 in N/A 8.47 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFK15V208S N/A 22215 N/A 2 1/2 in N/A 8.5 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFL14V208S N/A 22214 N/A 2 1/2 in N/A 6.75 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFX14V208S N/A 22214 N/A 2 1/2 in N/A 7.12 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFXP14V208S N/A 22214 N/A 2 1/2 in N/A 7.12 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFNL15V208S N/A 22215 N/A 2 1/2 in N/A 8.46 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFKP15V208S N/A 22215 N/A 2 1/2 in N/A 8.5 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFLP14V208S N/A 22214 N/A 2 1/2 in N/A 6.75 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVF14V065S N/A 22214 N/A N/A 7.6 in N/A 0.625 in N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD Icon (for items table)
QVFB15V065S N/A 22215 N/A N/A 8.47 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFC15V065S N/A 22215 N/A N/A 8.47 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QVFK15V065S N/A 22215 N/A N/A 8.5 in N/A 0.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »