Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Single-V-Lock-Four-Bold-Square-Flange-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVF19V090S N/A 22219 N/A 90 mm N/A 9.91 in251.7 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFB20V090S N/A 22220 N/A 90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFC20V090S N/A 22220 N/A 90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFK20V090S N/A 22220 N/A 90 mm N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFL19V090S N/A 22219 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFX19V090S N/A 22219 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFXP19V090S N/A 22219 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFNL20V090S N/A 22220 N/A 4 in90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVFLP19V090S N/A 22219 N/A 90 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVFKP20V090S N/A 22220 N/A 90 mm N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVF22V311S N/A 22222 N/A 3 11/16 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFB22V311S N/A 22222 N/A 3 11/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFC22V311S N/A 22222 N/A 3 11/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFL22V311S N/A 22222 N/A 3 11/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFX22V311S N/A 22222 N/A 3 11/16 in N/A 11.75 in298.5 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFXP22V311S N/A 22222 N/A 3 11/16 in N/A 11.75 in298.5 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFLP22V311S N/A 22222 N/A 3 11/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFKP22V311S N/A 22222 N/A 3 11/16 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFNL22V311S N/A 22222 N/A 3 11/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVF22V312S N/A 22222 N/A 3 3/4 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFB22V312S N/A 22222 N/A 3 3/4 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFC22V312S N/A 22222 N/A 3 3/4 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFL22V312S N/A 22222 N/A 3 3/4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFX22V312S N/A 22222 N/A 3 3/4 in N/A 11.75 in298.5 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFXP22V312S N/A 22222 N/A 3 3/4 in N/A 11.75 in298.5 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFLP22V312S N/A 22222 N/A 3 3/4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFKP22V312S N/A 22222 N/A 3 3/4 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFNL22V312S N/A 22222 N/A 3 3/4 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVF22V100S N/A 22222 N/A 100 mm N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFB22V100S N/A 22222 N/A 100 mm N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFC22V100S N/A 22222 N/A 100 mm N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFL22V100S N/A 22222 N/A 100 mm N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFX22V100S N/A 22222 N/A 100 mm N/A 11.75 in298.5 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFXP22V100S N/A 22222 N/A 100 mm N/A 11.75 in298.5 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFNL22V100S N/A 22222 N/A 100 mm N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFLP22V100S N/A 22222 N/A 100 mm N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFKP22V100S N/A 22222 N/A 100 mm N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVF22V315S N/A 22222 N/A 3 15/16 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFB22V315S N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFC22V315S N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFL22V315S N/A 22222 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFX22V315S N/A 22222 N/A 3 15/16 in N/A 11.75 in298.5 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFXP22V315S N/A 22222 N/A 3 15/16 in N/A 11.75 in298.5 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFNL22V315S N/A 22222 N/A 3 15/16 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFLP22V315S N/A 22222 N/A 3 15/16 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFKP22V315S N/A 22222 N/A 3 15/16 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVF22V400S N/A 22222 N/A 4 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFB22V400S N/A 22222 N/A 4 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFC22V400S N/A 22222 N/A 4 in N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVFL22V400S N/A 22222 N/A 4 in N/A 10.75 in273.1 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »