Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVFL16V075S | N/A 22216 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFX16V075S | N/A 22216 | N/A | N/A 8.5 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFXP16V075S | N/A 22216 | N/A | N/A 8.5 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFNL17V075S | N/A 22217 | N/A 4 in | N/A 9.47 in | N/A 0.625 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVFKP17V075S | N/A 22217 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVFLP16V075S | N/A 22216 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVF16V300S | N/A 22216 | N/A 3 in | N/A 8.48 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFB17V300S | N/A 22217 | N/A 3 in | N/A 9.45 in | N/A 0.625 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVFC17V300S | N/A 22217 | N/A 3 in | N/A 9.45 in | N/A 0.625 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVFK17V300S | N/A 22217 | N/A 3 in | N/A 9.5 in | N/A 0.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVFL16V300S | N/A 22216 | N/A 3 in | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFX16V300S | N/A 22216 | N/A 3 in | N/A 8.5 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFXP16V300S | N/A 22216 | N/A 3 in | N/A 8.5 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVFNL17V300S | N/A 22217 | N/A 3 in | N/A 9.47 in | N/A 0.625 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVFKP17V300S | N/A 22217 | N/A 3 in | N/A 9.5 in | N/A 0.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVFLP16V300S | N/A 22216 | N/A 3 in | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVF19V080S | N/A 22219 | N/A | N/A 9.91 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFB20V080S | N/A 22220 | N/A | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFC20V080S | N/A 22220 | N/A | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFK20V080S | N/A 22220 | N/A | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVFL19V080S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFX19V080S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFXP19V080S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFNL19V080S | N/A 22219 | N/A 4 in | N/A 9.47 in | N/A 0.625 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVFLP19V080S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|